NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Angle grinder discs engineered to deliver longer disc lifetime and faster cutting speed
  • Enhanced grinder safety – these metal cutting discs comply with EN 12413 and OSA abrasives safety standards
  • More precision, less waste – when you need an exact result while conserving material, choose cutting discs with sub-2 mm thickness
  • Also suitable for cutting stainless steel – less than 0.1% iron, sulphur or chlorine content to minimise burr formation, discolouration and overheating
Applications
  • Recommended for everyday metal cutting in fabrication shops or on jobsites
  • Cutting metal – including rebar, strut channels, angle profiles, pipes and sheet
  • Cutting stainless steel (discs with a thickness of less than 2 mm are recommended)

Technical Data

Documents & Videos

Arrange a Demo & Support