S-BH Bit holder
New product
Premium
Item #r7850
Bit holder for screwdriving bits, also conversion of impact wrench into impact driver
- Connection end: 1/2 in square
- Material coating/plating/finish: Silver, Coated
Share
Features & Applications
Features & Applications
Features
- 2 detent holes for increased connection accuracy between socket and ½" anvil
- With a supporting spring to hold the bit even more securely
Applications
- Holding bits with a 1/4" hex shank