Univ. vacuum cleaner VC 20-U-Y 230V

Universal wet and dry cordless and corded vacuum cleaner with automatic filter cleaning – tank capacity 21 liters – class M

Item number 2044371

Packaging unit: 1 pc
Package contents
  • 1x Univ. vacuum cleaner VC 20-U-Y 230V
Univ. vacuum cleaner VC 20-U-Y 230V
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £1,120.00 / 1 Piece
See fleet price
Check availability
Key technical data
  • Container capacity: 21 l
  • Dust capacity: 23 kg
  • Water capacity: 13.5 l
More technical data
Features & Applications
Features
  • UM version is M class certified
  • Corded and cordless wet and dry vacuum cleaner
  • Improved transportability thanks to folding trolley
  • Hilti AirBoost filter technology for consistently high suction performance
  • Rugged casing designed to withstand the harshest jobsite conditions
Applications
  • Removing dust created by drilling, slitting, grinding, cutting and coring
  • Removing wet coring slurry
  • General cleaning and removal of wet and dry materials
  • Charging all Hilti Li-ion batteries (14V, 22V, 36V)
  • Transporting all Hilti toolboxes (up to max. 25 kg)
Services
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Loan tools during repair avoid downtime
  • Free calibration of all your measuring tools for reliable accuracy
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management
Technical Data
Documents & Videos
Arrange a Demo & Support
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart