Cordl. impact driver SID 4-A22 case NEW

Compact class cordless 22V impact driver with hexagonal chuck for medium-duty applications in wood, metal and other materials

Item number 2137038

Packaging unit: 1 pc
Package contents
  • 1x Cordl. impact driver SID 4-A22 assy
Cordl. impact driver SID 4-A22 case
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £145.00 / 1 Piece
See fleet price
Check availability
Key technical data
  • Voltage: 22 V
  • Battery type: Li-ion
  • A-weighted emission sound pressure level: 87 dB (A)
More technical data
Features & Applications
Features
  • Compact design allows easy use in tight corners and wherever space is limited
  • Perfect balance and low weight
  • Robust hexagonal 1/4" quick-release chuck
  • Brushless motor for long life and more work per charge
  • 3 gears and electronic speed control for easy switching between different driving speeds
Applications
  • Driving Spax screws up to 8 mm diameter in wood
  • Driving 6 mm diameter HUS screw anchors in masonry and concrete
  • Driving 8 mm and 10 mm HRD frame anchors in masonry and concrete
  • Driving self-drilling and self-tapping screws up to 4.8 mm diameter in steel
  • Drilling in wood with WDB-S spade bits
Services
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management
Technical Data
Arrange a Demo & Support
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart