SID 8-A22 Cordless impact driver
New productItem #r4659308
Ultimate-class 22V cordless impact driver with 7/16" hexagonal chuck for heavy-duty work
- Chuck type: 7/16" hexagonal
- No load RPM: gear 1: 2200 rpm
- Maximum torque: 550 Nm (1)
Share
Features & Applications
Features & Applications
Features
- Dedicated hammering mechanism and intelligent electronics for optimised drilling and driving performance in wood
- 7/16" hexagonal chuck with lip for easy bit changing even while wearing protective gloves
- Specially designed grip for comfortable use with protective gloves
- Bright LED in the base of the tool provides direct illumination of the work surface
- Full range of smooth-drilling auger bits available
Applications
- Driving screws in structural wood assemblies using Torx bits
- Driving lag screws in wood assemblies using 7/16" hex to 1/2" square adapter and sockets
- Drilling in wood assemblies using 7/16" shank auger bits
- Drilling large-diameter holes with 7/16" shank hole saws in wood
- Drilling in treated-wood utility poles using 7/16" shank auger bits
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency
- Free verification of tool accuracy in accordance with manufacturer’s specifications.