SID 2-A Cordless impact driver
New productItem #r2591607
Subcompact-class 12V cordless impact driver with 1/4'' hexagonal chuck for light-duty work
- Chuck type: 1/4" hexagonal
- No load RPM: gear 1: 2500 rpm
- Maximum torque: 110 Nm (1)
Share
Features & Applications
Features & Applications
Features
- Ultra-compact design for use wherever space is limited
- Highly responsive switch for full control of the drilling or driving operation
- Robust 1/4" hexagonal chuck
- Two bright LEDs in the base of the tool provide direct illumination of the work surface
- Rubber side contact points for improved ruggedness and protection of the work surface
Applications
- Driving self-tapping screws up to 4.8 mm diameter in metal
- Driving Spax screws up to 8 mm diameter in wood
- Driving plasterboard screws
- Driving HUS 6 screw anchors with short embedment depth in masonry and concrete
- Driving screws in HRD frame anchors up to 8 mm diameter in masonry and concrete
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.