Hilti

Features & Applications

Features
  • Superior performance and battery capacity
  • Outstanding performance-to-size ratio
  • Extremely durable 3-speed all-metal gearing for high torque
  • Top speed of 2,140 rpm for fast drilling in steel in 3rd gear
  • Accurate state-of-charge display
Applications
  • Driving heavy-gauge wood screws
  • Drilling with auger and spade bits up to 32 mm diameter in wood
  • Cutting recesses and through-holes with hole saws up to 125 mm diameter
  • Drilling with high torque and speed in diameters up to 13 mm in metal
  • Driving self-drilling screws up to 4.8 mm diameter in metal at high speed (3rd gear)

Services

Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Loan tools during repair avoid downtime
  • Free calibration of all your measuring tools for reliable accuracy
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management

Product Variants & Sets

Technical Data

Documents & Videos

Arrange a Demo & Support

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart