SF 2H-A Cordless hammer drill driver
New productItem #r4827450
Subcompact class cordless 12V hammer drill driver powered by Li-ion battery with 10 mm keyless chuck for light-duty applications
- Maximum torque (soft/hard joint): 12 Nm (soft joint), 24 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 1500 rpm
- Chuck clamping range: 1 - 10 mm
Share
Features & Applications
Features & Applications
Features
- High productivity thanks to a drilling speed of up to 1,500 /min
- Ultra-compact design for good access in tight corners
- Precision clutch provides fine control for delicate screwdriving jobs
- Voltage, current and temperature sensors for efficient motor protection
- Ergonomic grip and perfect balance for maximum working comfort
Applications
- Installation of electrical switches, sockets, pipe rings and other equipment
- Hammer drilling in diameters up to 6 mm in brick, masonry, sand-lime block and aerated concrete
- Drilling with HSS bits up to 8 mm diameter in metal
- Drilling with auger and spade bits up to 14 mm diameter in wood
- Hole sawing up to 35 mm diameter in metal
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.