Radio-charger RC 4/36-DAB 110V NEW

Robust jobsite radio with NFC for Bluetooth® pairing and featuring a charger for all 12V – 36V Hilti Li-ion batteries

Item number 2144804

Packaging unit: 1 pc Voltage: Corded (100 V - 240 V)
Package contents
  • 1x Radio-charger RC 4/36-DAB 110 V
Radio-charger RC 4/36-DAB 110V
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £219.00 / 1 Piece
See fleet price
Check availability
Key technical data
  • Voltage: Corded (100 V - 240 V)
  • Battery type: Li-ion
  • Weight according to EPTA Procedure 01/2003: 6.95 kg
More technical data
Features & Applications
Features
  • Runs on any 14.4-36V Hilti Li-ion battery or can be plugged into a wall outlet
  • Can charge all Hilti Li-ion battery sizes and voltages (12-36V)
  • Metal grid with embossed Hilti logo shields the speakers
  • Thermoplastic bumpers protect the entire unit
  • Bluetooth® pairing with NFC to easily play music from all relevant devices
Applications
  • Bluetooth® pairing with NFC
  • Charging all Hilti Li-ion battery sizes and voltages (12-36V)
  • Connectivity to Bluetooth®, 3.5mm aux. input and 5.0V/2.1A USB charger
  • Receiving AM, FM and DAB stations
Services
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Free calibration of all your measuring tools for reliable accuracy
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management
Technical Data
Documents & Videos
Arrange a Demo & Support
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart