Rotating laser PR 3-HVSG A12 case NEW

Robust, green-beam rotating laser suitable for all interior applications such as height transfer, leveling suspended ceilings, aligning drywall and squaring

Item number 2106009

Packaging unit: 1 pc
Package contents
  • 1x Rotating laser PR 3-HVSG
  • 1x Battery AA (2) alkaline
  • 1x Remote control PRA 2
  • 1x Target plate PRA 54 (CM/IN)
  • 1x Case
Rotating laser PR 3-HVSG A12 case
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £935.00 / 1 Piece
See fleet price
Check availability
Key technical data
  • Accuracy: ±1 mm at 10 m
  • Self-levelling range at room temperature: ±5 °
  • Operating range with laser receiver (diameter): 2-150 m
More technical data
Features & Applications
Features
  • The rotating laser beam can be switched at any time, by infrared remote control, to a stationary laser line that can be shifted in the horizontal or vertical planes
  • Single-button operation makes the tool extremely easy to use
  • Provides four times better visibility thanks to the latest Laser Class 2 green diode technology – with no loss of performance
  • The lithium-ion battery, featuring CPC technology for unique power management, charges within 35 minutes
  • Built to last – equipped with newly designed shock-absorbing handles and rugged IP 64 protected housing for maximum reliability in the toughest jobsite environments (MIL-STD-810G)
Applications
  • Aligning (pipe runs and cable trays)
  • Levelling (suspended ceilings, transferring heights)
  • Squaring (walls, partitions)
Services
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Loan tools during repair avoid downtime
  • Free calibration of all your measuring tools for reliable accuracy
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management
Technical Data
Documents & Videos
Consulting & Support

We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart