- Home
- Business Optimisation
- Solutions
- Equipment Management
- Calibration Service
Calibrate your tools with Hilti's calibration service
Keep your tools precise and accurate
We offer a calibration service to test and readjust your Hilti measuring tools including:
- Laser range meters
- Point and line lasers
- Laser levels
- Concrete scanners
- Total stations
Our Hilti tools are all designed to be highly precise instruments. But sometimes their accuracy can be affected by tough jobsite conditions, such as inappropriate storage, air pressure, temperature fluctuations and the rigorous conditions of everyday use. We therefore recommend that you calibrate your tools regularly, at least once a year. In some cases you may need to calibrate your tools more often, so please check with your Internal Quality Policy to meet your company’s internal audits.
We also recommend that you regularly field test your tools, particularly before critical measurement tasks and if your tools have been subjected to harsh conditions. You can find more information about this in your tool’s Operating Instructions.
We offer a three-step service:
Verification of accuracy
We compare your tool’s accuracy with the accuracy defined by our “manufacturer’s specifications” in its user manual.
Adjustment, clean and service
If the tool doesn’t conform to its original specifications we adjust the laser level or detector to make it accurate again. We also clean the tool and check that it’s working correctly before sending it back to you.
Documentation
We also give you a written report, listing the measurements we’ve carried out for the ingoing and outgoing test values. We also include a Service Certificate confirming that the tool now complies with its original manufacturer’s specifications.
NOT CERTIFIED TO ISO 17025
Please note that Hilti’s verification procedure is not accredited under ISO 17025 or any other certification standard, which is specifically designed for calibration laboratories. Please refer to your Internal Quality Policy to check whether calibration according to a standard such as ISO 17025 is required.
If you have any questions, please just contact your local Hilti team.
CALIBRATION & MEASURING Q&A
Why do I need to calibrate my tools?
Our Hilti tools are designed to be highly precise instruments, but they can get damaged and inaccurate due to external factors such as temperature fluctuations, air pressure, improper storage or harsh onsite conditions.
How often do I need to calibrate my tools?
We recommend regularly, at least once a year. Please check with your own company Internal Quality Policy to see what is right for your own company’s internal needs.
We also recommend that you regularly field-test your tools, particularly before critical measurement tasks and if a tool has been subjected to harsh conditions. Please also refer to the tool’s Operating Instructions before use.
What calibration certification does Hilti have?
We are not certified to ISO 17025.
Please check with your own company’s Internal Quality Policy to see what level of calibration you need.
Who do I contact about calibration?
Please get in touch with your local Hilti account manager or call Hilti customer service at 0800 886 100