VIP Exclusive

Be the first to see our latest innovations

What gets you out of bed in the morning? For us, it's innovation. 
If we can make it faster, safer and more productive, or just to help you get the job done a bit easier, we will find a way. 

Scroll down to get a VIP preview of our latest innovations.

Meet our latest innovations

TE 70

TE 70-ATC/AVR Rotary hammer

Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty concrete drilling and chiselling, with Active Torque Control (ATC) and Active Vibration Reduction (AVR).

New Ultimate and Premium Chisels

New range of Ultimate and Premium self-sharpening YPX Chisels offer unmatched lifetime. Breaking performance has been taken to the next level through innovative waves and inductive hardening.

SF 6-A22 Cordless drill driver

HIT-HY 200-R V3 Chemical anchor

Ultimate performance hybrid injectable mortar with unique approvals for post-installed rebar connections under “Beyond Cast-In” design plus heavy-duty anchoring.

RT 6-A22 Cordless rivet tool

Core drill DD 150-U 3rd generation

Versatile diamond drilling system for wet, dry, hand-held and rig based coring, up to 162 mm. The tool has a new digital display and Bluetooth to troubleshoot, analyse drilling data and monitor the status of the water management system, when connected.

DGH 130 Diamond angle grinder

Water management system DD-WMS 100 2nd generation

A single unit for the supply of cooling water as well as the collection and filtration of waste water from diamond drilling system. When connected through Bluetooth with the new DD 150-U, it monitors and regulates the system at all time.

DGH 130 Diamond angle grinder

SPN 6-A22 Cordless nibbler

Agile and versatile cordless nibbler for freeform cuts in  corrugated and trapezoidal metal sheeting, spiral ducts and profiles up to 2.0 mm thickness.

DGH 130 Diamond angle grinder

SSH 6-A22 Cordless shear

Shear for fast, straight or curved cuts in sheet metal and spiral ductwork up to 2.5 mm thickness.

New range of metal working inserts

Wide range of applications covered for both the Profile Nibbler and Shearer – from spiral ducting with the Shearer to curved cuts with the Nibbler.

GDG 6-A22 Die grinder

High performance, cordless die grinder with a speed dial for rough metal grinding, polishing and cutting.

New Generation SD 5000-A22

Our interior finishing icon just got better! New SD 5000 A-22 drywall screwdriver with 5000 rpm for hanging drywall, wood boards and exterior sheathing.

Take a closer look

B22/4.0 Lightweight and powerful 22V battery

As with all our Hilti batteries, the new B22/4.0 comes with 2-years FREE replacement.

STAY SAFE, stay productive

We'll keep your jobsite moving as you rebuild and recover

As we are adjusting to the new normal during the road to recovery post COVID-19, operating safe and productive jobsites is now more important than ever.

From single-person operation solutions to online training options, Hilti remains committed to helping you during the COVID-19 crisis.

Jobsite productivity

TRY BEFORE YOU BUY

Fill in your details below and we'll get in touch

VIP logo

Share