What's new
Check out our latest products, software and services
NURON CORDLESS PLATFORM
SC 6WP-22 Cordless Plunge Saw
Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8” depth with guiderail.
View productTE 50-22 Cordless Rotary Hammer
Ultimate class cordless rotary hammer drill with lighter weight, more power and less vibration for drilling and chiseling in concrete.
View productDGH 130-22 Cordless concrete grinder
Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces.
View productSBT 6-22 Cordless drill driver
Steel drilling and driving tool for predrilling accurate holes and installing S-BT screw-in studs.
View productSTR 4-22 Cordless Threaded Rod Cutter
Cordless compact threaded rod cutter for cutting threaded rods up to 10mm in diameter.
View productSID 8-22 7/16“ Impact Driver
Ultimate class cordless impact driver for large diameter drilling and fastening.
View productSIW 6AT-22 Mid-Torque impact wrench
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting.
COMING SOON
Why buy Nuron
- Power more than 80 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
CONSUMABLES AND TOOL INSERTS
Structural Wood Screws
Fully threaded and partially threaded wood screws with easier fastening that can handle bigger loads.
Learn moreHIT-HY 200-A V3 Adhesive anchor
Ultimate-performance injection mortar - fast-cure adhesive anchor approved for structural base plate anchoring and post-installed rebar connections in concrete.
View productSPX Universal Wet diamond blade
Ultimate diamond blade with Equidist technology for extreme-speed wet cutting in non- and lightly reinforced concrete, masonry and natural stone.
View productShare