Added to cart
Added to cart
Go to shopping cart

NEW INNOVATIONS FOR YOUR TRADE

Check out our latest products and services

NEW HIGH-TORQUE CORDLESS IMPACT WRENCH

The SIW 9-A22 gives you corded power with cordless flexibility

The latest addition to our impact wrench portfolio, the SIW 9-A22 is a robust and reliable high-torque 3/4" impact wrench with class-leading vibration values, perfect for heavy-duty bolting and anchoring.

Image alt text (optional)
DSH 600-X petrol saw

Compact, lightweight and powerful petrol saw

The first pull gets you started with the DSH 600-X. Equipped with a blade brake safety feature, it has a deep cutting depth up to 120 mm with a standard 300 mm blade.

Check it out!
NPR 32 PE pistol grip

22V Cordless pistol grip pipe press tool

Ensure you have a strong connection: The NPR 32-PE enables pressing copper and steel pipes up to 108 mm.

View our full range of pipe press tools Read about our free servicing for pipe press tools

B22/8.0 Li-ion battery

Get the ultimate balance between weight, power and reach with the all-new B 22/8.0 battery.

Get it now!
PM 30 MG multi-line laser

Eccentric multi-line laser with three 360° lines

Hit the right spot: Thanks to its eccentric beam, the PM 30-MG helps you align columns and square corners without the need to move the laser.

Discover the full 360
TE 500-A36

High-performance cordless demolition breaker

No more trip hazards with the all-new cordless TE 500-A36 for tile and plaster removal and masonry demolition.

Find out more
DX 9

Next generation of stand-up tools for metal decking

Work smarter, safer and faster with the fully automatic DX9-ENP for collated nails and the SDT 9 stand-up handle for collated screws.

Learn more

Dust Removal System for the SJD 6-A22

Experience virtually dust-free sawing with the new SJD 6-A DRS Dust Removal System.

Read More Buy Now
BX 3-BT

Steal back time when fastening on steel

Our battery-powered fastening tool for multi-purpose fastening and electrical connections.

Read More

Small but mighty

New range of compact 12V cordless tools with the perfect balance between power, weight and size

12V platform

VC 5-A22 Backpack

Keep your cordless vacuum and accessories in one accessible place with the new VC 5-A22 backpack.

Order Now
SR 30-A36

36V Cordless recip saw

Ultimate performance for cordless cutting: The SR 30-A36 is ideal for your heavy-duty demolition and cutting applications.

Buy now
NCR 120-A

12 Ton crimper tool

The NCR 120-A22 crimps copper and aluminum connectors up to 750 KCMIL

Buy Now
NCT 85-A

Large diameter cutter

Perfect for cutting large diameter copper and aluminum wires - up to 9 mm outside diameter. 

Buy Now
PS 300

PS 300 scanner

What is that you see? Advanced rebar detection scanner for depth and diameter information.

Buy Now
P-S 230 universal disc

Universal diamond blade

Our standard performance diamond blade for gas saws, angle grinders and electric cutters, for cutting concrete, masonry and other materials.

Buy Now

Ultimate metal blades

Our ultimate diamond blades for superior cutting performance in metal and other base materials

Buy Now
Construction site productivity analysis

Stay Productive, Stay Compliant

Inefficiencies in processes, unplanned costs and an unproductive workforce can amount to up to 25% of the overall cost of a project, which could have a negative impact on your business and its profitability.

See how you can improve your productivity onsite

Share

CONTACT US
CONTACT US