TE 50-AVR Combihammer

Take SDS to the max

TE 50-AVR Combihammer

If you like our combihammers then you’ll love the latest TE 50-AVR!

We’ve improved the performance by 25%, and reduced the vibration to 9 m/s2 so you can complete a whole range of breaking and drilling applications faster and safer.

Ergonomic design.

The Hilti TE 50-AVR has a new shape and design which means that it has up to 50% more lifetime than comparable combihammers in the same weight class.

Virtually dust-free.

Break and drill safe in the knowledge that up to 99% of inhalable dust is removed at source. Simply add the TE DRS-Y Dust Removal System and a Hilti vacuum cleaner.

Chisel lock.

Now you can break out larger areas by locking the trigger, giving your fingers a break while chiselling!

Detachable cord.

If you get a cable break, there’s now no need to ship your tool off for repair. The new TE 50-AVR comes with a detachable cord so if you need a replacement you can order one online and it could be with you the very next day.

What do our customers think?

The new TE 50-AVR is solidly built, compact and has a good grip on the handle. The drill went through stone work with ease and did not feel too cumbersome or heavy, which is brilliant, even if you’re chiselling into concrete or stone walls for most of your day. Well worth the money.

David Mercer
Contracts Manager

Find out more

Whatever your application, there’s a Hilti combihammer for you.

Please enter alternative text here (optional)
1 / 3
TE 50-AVR Combihammer

Optimum drilling range 16 - 32 mm, Chiselling type Medium duty, Triaxial vibration value* 9 m/s2

Please enter alternative text here (optional)
2 / 3
TE 60-ATC/AVR Combihammer

Optimum drilling range 20 - 40 mm, Chiselling type Medium - Heavy duty, Triaxial vibration value* 6.5 m/s2

Please enter alternative text here (optional)
3 / 3
TE 80-ATC/AVR Combihammer

Optimum drilling range 22 - 80 mm, Chiselling type Heavy duty, Triaxial vibration value* 7.5 m/s2

HILTI FLEET MANAGEMENT SERVICE

See how we can manage your tools, so you can manage your business.

More information

Hilti Tool Service

At Hilti we’ll repair and clean your Hilti tool within 3 days or repair it free of charge. As part of the service we’ll clean it for you too!

More information

Share