RC 4/36-DAB Radio-Charger

ROCK MORE. CORD LESS.

RC 4/36-DAB Radio-Charger

Are you a Hilti rock star?

RC 4/36-DAB Radio-Charger

The Hilti Radio charger is the latest ‘must-have’, to complete your Hilti cordless tool kit.

With Bluetooth, AUX, NFC and USB connectivity, plus a Digital radio built-in, all you need to do is pick your favourite tracks and the Hilti Radio-Charger will power up your batteries and keep you going too!

Rock-out wherever you are.

If there isn’t a plug nearby, the Hilti Radio-Charger can be powered by any Hilti Li-ion battery from 14V to 36V.

Charge-up while you listen.

Plug into the wall and the Hilti Radio-Charger will power-up all your Hilti Li-ion batteries, from 12V through to 36V.

 

ROCK MORE. CORD LESS.

RC 4- 36 Radio Charger

KEY TECHNICAL DATA

Applications
  • Connectivity to Bluetooth®, 3.5mm aux. input and 5.0V/2.1A USB charger
  • Charging all Hilti Li-ion battery sizes and voltages (12-36V)
  • Bluetooth® pairing with NFC
  • Receiving AM, FM and DAB stations

Features

  • Can run on any 14.4-36V Hilti Li-ion battery or can be plugged into a wall outlet
  • Can charge all Hilti Li-ion battery sizes and voltages (12-36V)
  • 2 x 20W powerful two-way speakers provide excellent sound
  • Bluetooth® pairing with NFC to easily play music from all relevant devices
  • Metal grid with embossed Hilti logo shields the speakers

Share