Hilti PR 30-HVS A12 rotating laser

A HEAD ABOVE THE REST

PR 2-HS A12 and PR 30-HVS A12 rotating lasers with enhanced head protection

Wearing a hard hat to work is a no-brainer. Why should it be any different for your most accurate tool? The new PR 2-HS A12 and PR 30-HVS A12 tops its rugged housing and four-shock absorbent handles with all new head protection.

Tough on the outside, Smart on the inside

The PR 2-HS A12 and PR 30-HVS A12 feature a patented mineral compound cast that keeps sensitive levelling components intact. An internal damping system reduces vibration dramatically. The tool delivers the highest accuracy and the best-in-class levelling time you’ve come to expect from Hilti.

Water, dirt, and dust resistant, the PRA 20 Laser receiver can survive drops up to 2 m. The tool itself is as tough as they come. It withstands a tripod drop of 1.5 m and a free fall drop of 1 m from all sides – even on concrete, thanks to its enhanced protection.

Always in charge

Hilti B12 V battery

Hilti Cordless Power Care (CPC) batteries incorporate one of the most advanced Lithium-ion battery technologies available today. Higher density cells and smart software individually monitor and control each cell to protect the battery from overheating. With our new B12 V battery platform enjoy optimal performance and fast charging of your PR 2-HS A12 and PR 30-HVS A1 – in only 15 minutes of charge time you get 8 hours of operating functionality!

Fast and simple

Select the right laser for the job

Looking for a fast and easy system for everyday ground work tasks like transferring of heights? The PR 2-HS A12 together with PRA 20 Laser receiver is the ideal tool for you.

Need a laser that can do more? The PR 30-HS A12 tackles all the above plus setting digital slopes and aligning vertical structures like formwork, façade and control lines.

HOW THEY COMPARE

PR 2-HS A12

PR 2-HS A12 

  • One button, one function makes the tool extremely easy to use
  • Unaffected by the sun and other light sources thanks to Pulse Power technology
  • Digital measurement indicates to the user precisely how much the measurement deviates from the target value
  • Single manual slope mode at up to 60% using the PRA 79 Slope adapter
  • Extended 12 cm laser receiver window for quick detection of the laser beam over the entire working range
PR 30-HVS A12

PR 30-HVS A12

  • 360° Outlast – the unique head of the tool together with four shock-absorbing handles and robust receiver holder, as well as the rugged IP 66 protected housing (battery excluded), provide the most reliable performance in the toughest jobsite environments (MIL-STD-810G
  • The Lithium-ion battery, featuring CPC technology for unique power management, charges within 35 minutes
  • Teamed up with the PRA 30 Remote control/laser receiver in one device, the Hilti PR 30-HVS A12 rotating laser forms the perfect, reliable system for a host of levelling, aligning and squaring tasks
  • Digital slope entry and E-targeting simplify grading tasks
  • Digital measurement indicates to the user precisely how much the measurement deviates from the target value

Hilti Tool Services

PR 3-HVSG Green Beam Rotating laser

PR 3-HVSG Green Beam Rotating laser

Tough on the outside, smart on the inside this laser is perfect for Interior Finishing applications.

Find out more
PD-CS Laser Range Meter

PD-CS Laser Range Meter

With an integrated camera this smart laser range meter captures and saves precise measurements directly on digital photographs.

Find out more

Share