NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Faster – putty discs can be installed in 10 seconds: peel, stick, done!
  • Simpler – sealant-free with no backfill
  • Versatile – fire barrier for virtually all applications involving low-voltage and mid-voltage cables, conduits (plastic and metal) and base materials (gypsum, concrete, masonry and wood)
  • Suitable for sealing membrane or complete through-penetrations
  • Acoustically tested according to EN ISO 10140-2:2010
Applications
  • Pre-formed firestopping solution for single cables and small cable bundles in openings up to max. 25 mm
  • For use on plasterboard, masonry and concrete
  • Suitable for a broad range of low-voltage and mid-voltage cables
  • Suitable for plastic and metal conduits
  • Suitable for small plastic and metal pipe penetrations

Technical Data

Documents & Videos

Arrange a Demo & Support

SIMPLE. FAST. VERSATILE. ETA APPROVED!

Hilti CFS-D Firestop cable disc

Installing firestop around cable bundles is now easier and faster than ever before.

Designed for electricians, the new Hilti CFS-D Firestop cable disc can accommodate cable bundles (up to 25 mm diameter) in regular and irregular openings, with a wide range of base materials, cable and conduit types.

It's also tested and approved in accordance with the latest European Standards (EN 1366-3 and ETAG 026).You will never look at firestopping in the same way again!

Fast: install in 10 seconds or less

CFS-D Firestop cable disc

Installing firestop around cable bundles is now easier and faster than ever before.

  • Sealant-free with no backfill

    Simple: sealant-free with no backfill

    Pre-formed, surface mounted solution with a collar-type design. Single product approach, and associated labour savings, make it really cost-effective.

    Find out more
    Install in 10 seconds or less

    Fast: install in 10 seconds or less

    No need for additional tools, sealant or specialist knowledge. Just peel, stick, done!

    Find out more
    Sealant-free with no backfill

    Versatile: broad range of applications

    Suitable for a broad range of base materials including drywall, concrete and masonry. As well as a wide variety of cable types and conduits.

    Find out more