Added to cart
Added to cart
Go to shopping cart
Hilti BX 3 Cordless fastening tool

UNSTOPPABLE EFFICIENCY

BX 3 Cordless fastening tool

BX 3 Direct Fastening Hilti BX 3 Battery direct fastening Battery powered BX 3 Hilti BX 3-ME mechanical and electrical fastening tool M&E Hilti direct fastening direct fastening BX3 BX3 BX3 BX3 BX3 BX3 BX 3 BX 3 BX3

Be unstoppable with the new Hilti BX 3

Frustrated with constantly having to change gas and cartridges but love the power, speed of fix and safety of direct fastening?

Be unstoppable with the new Hilti BX 3: the first and only cordless direct fastening tool for concrete and steel applications.

Capable of fastening into hard concrete and steel, the BX 3 can handle a whole variety of applications. What’s more, it will fit neatly into your existing 22 V tool kit!

Simply slide in the nails, fit the battery and switch it on. That’s it, you’re ready to go!

Hilti BX 3 Cordless fastening tool

World-first in battery technology.

No more changing gas cans or cleaning dirty cartridge tools. The BX 3 needs just a single B 22/5.2 Ah Battery to drive up to 600 nails!

The strong, silent type.

Low recoil, virtually dust-free and practically no vibration. This well balanced tool is one of the safest on-site with a Health and Safety Executive points value of just 0.01, minimal noise and no compromise on productivity.

BX 3 The Game Changer

Find out what our customers think

The BX 3 has really changed the way we work - the fact that it runs off the same battery as our other cordless tools makes it much easier to manage and we’re finding the battery lasts all day anyway so it’s much simpler and safer, without the need to worry about gas or cartridges running out.

Stacey Howell
Project Director

Crystal Electronics Ltd

A versatile tool, whatever your trade.

  • Mechanical and electrical
    1 / 3
    Mechanical and electrical

    Tackle a wide range of mechanical and electrical fastening tasks with speed and ease. The BX 3 is ideal for when you are fastening cables, conduits, trunking, junction boxes, light suspended installations, small waste water or heating pipes and much more.

  • Interior finishing
    2 / 3
    Interior finishing

    Make light-work of fastening drywall track. The BX 3 is a great addition to any interior finishing contractor’s tools kit.

  • Waterproofing
    3 / 3
    Waterproofing

    Forget about struggling for power when you are waterproofing. Fully cordless, the BX 3 with our X-SW Soft washer gets the job done in just one hassle-free step.

Check-out our latest innovations

Hilti Innovation Magazine

Check-out our latest innovations

Find out more
Prefer to work with Gas?

Prefer to work with Gas?

Check out the new GX 3 Gas-actuated tool which fastens almost double the number of fixings than its predecessor from just one gas can.

Find out more

Share

CONTACT US
CONTACT US