PR 2-HS A12 AND PR 30-HVS A12 rotating lasesr with enhanced head protection
Find out more
A SMARTER WAY TO MEASURE
Hilti PD-CS Laser range meter with integrated camera captures and saves precise measurements directly on digital photographs
Find out more
BUILT TO LAST. EASY TO USE.
Hilti PR 3-HVSG rotating laser with enhanced head protection
Find out more
WITH TRANSPARENCY COMES EFFICIENCY
Hilti ON!Track: the complete, professional, cloud-based asset management solution
Find out more
UNSTOPPABLE EFFICIENCY
Be unstoppable with the new Hilti BX 3: the first and only cordless direct fastening tool for concrete and steel applications.
Find out more
ROCK MORE. CORD LESS.
The Hilti Radio charger is the latest ‘must-have’, to complete your Hilti cordless tool kit.
Are you a Hilti Rock Star?
YOUR 3 DAY OR FREE REPAIR SERVICE FOR HILTI TOOLS
3-day repair of your Hilti tools or no charge - Coming 16th January 2017
Find out more
THE ALL ROUNDER THAT’S READY FOR ANYTHING
With the new SF 6H-A22 Cordless hammer drill driver, you can finish your applications fast, in comfort and with complete confidence.
Find out more
TAKE SDS TO THE MAX
If you like our combihammers then you'll love the latest TE 50-AVR
Find out more
STEAL BACK TIME WHEN FASTENING ON STEEL
Hilti have a range of fast and simple solutions that mean you can fix up to 240 fastenings on steel per hour - almost doubling your productivity when compared with traditional methods.
Find out more
Hilti Innovation Magazine
The aim of the Hilti Innovation Magazine, is to keep you informed of the latest Hilti products and services and enhance your overall customer experience.
Read the Winter/Spring 2017 edition
CFS-D FIRESTOP CABLE DISC
Installing firestop around cable bundles is now easier and faster than ever before.
Find out more
SD-M 2 COLLATED SCREW MAGAZINE
The new Hilti SD-M 2 Collated drywall screw system has an intuitive design to speed up this fixing process, improve productivity and deliver labour cost savings.
More information
TE 3-C and TE 3-M Rotary hammer drills
With hammer drilling and chiseling function, the TE 3-C is incredibly versatile.
More information
EU Batteries Directive 2006/66/EC
Important information regarding the sale of NiCd batteries in cordless power tools
Find out more
Hilti HST3
Metal expansion anchor
More information
Hilti HIT-RE 500V3
Injection system
More information
Register to make the most of the Hilti website
Do you want to be an online customer? Register to create an account now.
Synchronization of data can take up to 5 minutes until it is complete. Meanwhile you can explore Hilti products and services. All prices are account specific.