PR 300-HVSG A12 Dual-grade rotating laser

Exterior Rotating Laser Levels

Drop-resistant and built to last

We asked our customers what they want from exterior rotating laser levels: robustness for reliable precision, ease-of-use for fast and easy operation and versatility to work on several different measuring tasks. So, we've designed our range of exterior rotating lasers with exactly that in mind!

Whether you are looking to lay out horizontal and vertical lines without needing a second person, pour concrete, adjust formwork, set out grading for single and dual-grade slopes using the digital grading function and install façades without a drifting beam, we've got an exterior rotating laser level designed to help you get the job done.

Hilti PR 2-HS A12 Exterior Rotating Laser

PR 2-HS A12 Exterior Rotating Laser

Ideal for pouring concrete and transferring reference heights. 360° protection inside and out – including shock-absorbing handles, IP 66 protected housing, tested to MIL-STD-810G specifications. Hilti 12 V battery platform.

More information
Hilti PR 30-HVS Exterior Rotating Laser

PR 30-HVS A12 Exterior Rotating Laser

Versatile performance for both horizontal and vertical measuring tasks. Digital grading function. Extend vertical building lines or set out grades and slopes.

More information
Hilti PR 300-HV2S Exterior Rotating Laser

PR 300-HV2S Exterior Rotating Laser

For horizontal, vertical and dual-grade slope applications. Set out grading alignments in two planes, with separate programmable adjustments in the x-axis and y-axis.

More information

See what makes our exterior lasers so robust and easy-to-use

Exterior Rotating Laser Levels
Request a calibration

Calibration and measuring service – Keeping your Hilti measuring tools precise and accurate

Rotating laser levels are exposed to rough working conditions. Our drop-resistant laser technology is invented to protect your tools accuracy despite occasional falls. However, there are several other factors influencing accuracy too, such as major changes in air pressure, humidity and temperature, so we recommend you check your lasers levels regularly, at least once a year. As a Fleet Management customer, we offer you a free annual calibration service including a certificate with your tool’s test result, stating its calibration status.

Request a calibration
What's new

What's new

Check-out our latest products and services.

Take a look at What's New

Share