PM 40-MG Multi-line laser
New productItem #r7452506
Multi-line laser with 3 green lines for plumbing, levelling, aligning and squaring
- Accuracy: ±2 mm at 10 m
- Max. operating distance (diameter): 40 m (lines), 100 m (lines, with receiver)
- Self-levelling range at room temperature: -3.0/ +3.0° °
Features & Applications
- The most versatile multi-line laser for precise and fast 360° aligning, levelling and squaring
- Rechargeable B12 Li-ion battery allows up to 1.5 days of continuous layout work
- Metal Blade Axicon technology – protective housing for precision components to keep your multi-line lasers accurate for longer
- Out-of-level and low-battery alerts – help to prevent mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
- Aligning suspended ceilings
- Setting out plasterboard studwork on floors, walls, ceiling
- Transferring reference heights
- Vertical alignment of pipes and cables
- Levelling electric sockets, cable trays, radiators and pipe installations
Services
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.
Technical Data
Documents & Videos
Arrange a Demo & Support
Toomas Mäki
Jobsite Manager, Inlook Oy
Why does a green beam laser give you more visibility?
Outstanding visibility
The latest green beam laser technology delivers a difference you'll see instantly. We know that all lasers look amazingly bright in a dark room, but in strong sunlight or under powerful electric light, only the very best perform well.
The brilliant green laser beam of the PM 40-MG Multi-line laser is 4 times more visible to the human eye, sharper and finer than conventional red laser types and delivers significantly better results with greater convenience when working over long distances or in bright environments.
High precision
A rotating platform makes fine adjustment of the vertical line around the plumb point easier, more accurate and quicker for alignment over long distances.
The sturdy tripod keeps the PM 40-MG Multi-line laser steady under real jobsite conditions such as on uneven and dusty floors, even where there are bumps and holes. Thanks to its adjustable, rubber-covered feet, the tripod compensates for rough surfaces or other obstacles and helps avoid damaging sensitive surfaces.
12V Battery that lasts all day
The new PM 40-MG Multi-line laser uses the same batteries as our other cordless 12V platform tools. This means you can travel light across the jobsite with just a couple of batteries to fit your 12V cordless tools.
Featuring high-density cells and a smart monitoring system that protects the battery from overheating, our new B 12/2.6 battery delivers optimal performance and a fast charging time of just 25 minutes. One full battery will give you up to 7 hours work, even when using all 4 laser links!
What's more, if you already have 22V Hilti tools you can use an adapter to power-up your 12V batteries using the same charger.
Join the green laser family
The PM 40-MG Multi-line laser is the latest addition to the Hilti green laser family which already includes the compact PM 2-LG dual-line laser, PR 3-HVSG rotating laser with enhanced head protection and PRI 36 long-range rotating laser with automatic functions.