Hilti push buttons being used to assemble MQ strut channel framing

FAST, FLEXIBLE AND FIRE-CERTIFIED MECHANICAL AND ELECTRICAL INSTALLATIONS

Hardware innovations and Hilti Engineering Services to make your steel channel installations more productive and safer than ever

Service installations require a lot of time and manual work and remain some of the most labour-intensive stages of any project. Even a mid-size office building contains miles of pipes held in place by thousands of steel channels, brackets, pipe rings, threaded rods, bolts and clamps so site managers and installers face an endless variety of parts to choose from, followed by days of manual assembly. 

Our innovative installation offering combines new hardware, fire-certified elements and an array of Hilti Engineering Services into one complete solution for all piping and ductwork. With technical support from start to finish you can be sure your project will be safe, future-proof and more productive in the process.

Watch the video to bring productivity and flexibility to your project

Next Level Installation

Taking your installation to the next level

Hilti installation hardware being used to hang pipe from ceiling-mounted strut channels

Hardware

The new MQ hardware (adjustable, pre-assembled components) brings unprecedented speed, flexibility and productivity gains to your jobsite.

Discover the complete range of installation supports
Hilti MQ strut channels being tested for fire resistance

Fire certification

We have introduced fire-tested installation configurations and new guidelines for fire resistant design, allowing you to meet higher safety requirements while also increasing productivity.

Learn more

Click on the diagram to see how we can support you from start to finish

See how our new installation solutions can bring productivity, flexibility and fire safety to your project

  • Pre-assembled components

    Overhead work with thousands of individual components is fiddly, frustrating and slow. The push button, pipe ring saddle and connection component come pre-assembled, dramatically increasing productivity. This newfound convenience really comes in useful when working at height - with pre-assembly, there is no time lost searching for dropped pieces.

    Learn more about the pre-assembled components
  • Flexibility is key

    Our installation components are adjustable, making changes a quick and easy process. Simple mistakes no longer mean lost time: most components support tool-free, rapid modifications.

    Check out the MQA-H height adjustable pipe ring saddle
  • Fire-certified installation system

    After extensive testing, our fire-certified push buttons are making installation work more convenient, safer and flexible. Thanks to the new approvals the finished installation will comply with the required higher safety standards.

    Learn more about the MQN-B push button
Hilti MEP supports (typicals) selector in use in the field

CALCULATION SERVICES

Hilti Engineers are available to assist you from the very start, to support you in the design and implementation of your installation.

We’ll crunch the numbers so you don’t have to
Hilti MP-L-I pipe rings in various sizes hanging from MQ strut channel

MP-L-I pipe rings

Our innovative pipe clamp brings together several innovations that deliver real jobsite benefits.

Reliability, simplicity and speed in light-duty installation work
Hilti Innovations

WHAT'S NEW

Check-out our latest products and services.

Find out more

Share