NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • One-screw safety flap closure – easy single-handed closing and re-opening
  • Complete clamping range – in every size from the smallest to largest available diameter across the entire product range
  • Secured hinge with wide, infinitely adjustable opening angle
  • Safety flap closure mechanism prevents unintentional re-opening
  • Securely attached profiled rubber inlay with tested sound decoupling values
Applications
  • Light-duty pipe installations up to 6"
  • Fastening fresh water, waste water and heating pipes
  • Sanitary and heating applications with pipes of various materials
  • Recommended for use in dry, interior environments
  • Ceiling, floor and wall applications

Technical Data

Documents & Videos

Arrange a Demo & Support

ONE NEW PIPE CLAMP FOR MANY APPLICATIONS

The Hilti MP-L-I pipe clamp is designed for fast, simple and reliable installation across the full range of light duty applications

Working with traditional pipe clamps can be a tricky business. Getting the pipe into the clamp and having the fastening points line up correctly sometimes means two hands are not enough.

Our new secured hinge opens wide, up to 180° and holds its position while you adjust the pipe. The single fastening screw clicks directly into place every time, meaning the clamp can be easily closed and tightened with just one hand – even with your eyes closed.

What's more, this handy new pipe clamp range covers all pipe sizes and materials from 10 mm all the way up to 170 mm so whether you are fastening heating pipes or waste water, we've got you covered.

See how our new pipe rings can make you more productive

MP-L-I Pipe Clamp

MP-L-I Pipe Clamp

Loading
What's New

What's New

Check out our latest products and services.

Find out more
Quotation and calculation services

Quotation and calculation services

Complete design and calculation package for your modular support systems.

Find out more