Firestopping drywall can be a laborious task - first you need to measure and cut the gypsum board which can create huge clouds of dust. Then when you've got everything prepared, fastening the deflection head is usually a two-person job which may need to be repeated 2-3 times depending on the number of layers of board required.
The new CFS-TTS Firestop top track seal for drywall applications simplifies this whole process to 3 very quick and easy steps: just apply the firestop to the drywall track, cut it to length and then fasten it in place - that's it!
This completely new firestopping method delivers a European fire rated seal (EN 1366-4) at the top of the drywall track to block smoke and fire for up to 120 minutes, giving you complete peace of mind whilst saving you lots of time in the process.