DD-WMS 100 Water management system
New productItem #r6637919
A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems
- Filling volume: 14 l
- Supplied water volume per filling: 100 l
- Flow rate: 2 l/min
Share
Features & Applications
Features & Applications
Features
- Keeps jobsites clean – slurry is directed into Hilti water collection systems
- Provides up to one full day of water autonomy for wet diamond coring applications
- Virtually maintenance-free
- Easy disposal process – all the slurry is collected in the filter bag
- One filter bag recycles wastewater up to 7 times; equal to 100 litres of water
Applications
- Suitable for all wet diamond coring applications
- Works with all Hilti diamond coring tools
- Operates in 3 modes – recycling, vacuum cleaning and water supply
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After 2 years repair costs are capped
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Technical Data
Documents & Videos
Arrange a Demo & Support
Easy slurry disposal
Once the filter is full and suction power begins to drop off, it’s extremely easy to remove the slurry with the disposable filter bags.
FIND OUT WHAT OUR CUSTOMERS THINK
We carried out a contract in a live Accident and Emergency area at a large city centre hospital. Use of the DD WMS-100 system meant no mess was created, this allowed the hospital staff to use the room straight after we had finished. Being able to keep an area very clean and tidy is a really important benefit for us, especially in this type of sensitive working environment.
Ewan Crocker
Operations Director - Corecut