DCH 300-X Electric cutter
New productItem #r6332875
Wet and dry electric hand-held diamond cutter – cutting depth up to 120 mm with 305 mm blades
- Disc diameter: 305 mm
- Cutting depth: 120 mm
- No load RPM: gear 1: 4900 rpm
Features & Applications
- Water kit allows wet cutting, which is 30% faster than dry cutting and virtually dust-free
- Depth gauge – allows full control of the cutting depth in 10 mm steps from 40-120 mm
- Ensures a virtually dust-free jobsite when used with a compatible vacuum cleaner
- Protection against overheating, overloading and water – prolongs the tool's lifetime and increases the operator's safety when wet cutting
- The inverted blade rotation guides the tool away from the operator's body and therefore makes cutting easier and safer
- Cutting reinforced concrete, granite kerbstones, slabs, brick and masonry blocks
- Cutting and extending openings for windows, doors and shafts
- Making preliminary cuts for controlled demolition
Services
We manage your tools so you can manage your business.
Technical Data
Documents & Videos
Arrange a Demo & Support
Advantages over angle grinders and gas saws
Push, don't pull
Like our gas saws and angle grinders, our electric cutters spin their blades in the opposite direction. In practice, this means that you push an electric cutter on its wheels, away from you. This makes it easier to control, so you can get a perfectly perpendicular cut exactly where you need it. Safety improves too, as the blade moves away from the user and is always concealed behind the dust hood.
No double work
Even 230 mm angle grinders will achieve a cutting depth of just 60 mm at best. This limited reach means that you will always have to cut from both sides to get all the way through a wall or floor. By opting for a larger cutter, you get cutting depth that can exceed the thickness of typical concrete or masonry walls and floors, so you can cut all the way through from one side. Put simply, deeper cuts translate to higher productivity.
No throttle
To start an electric cutter, all you need to do is plug it in and pull the trigger.
No fumes
An electric saw has no combustion motor, so is much quieter, more environmentally friendly and can be used indoors.
Need more cutting depth? Cut a lot of rebar?
The DCH 300-X’s cutting depth of 120 mm is ideal for cutting or widening openings in all the most common concrete and masonry thicknesses, but we produce diamond sawing tools for very large and specialised applications too. With the DSH 900-X gas saw, you can cut up to 150 mm deep. Still not enough? With the DS TS20-E electric wall saw you can cut up to 710 mm deep.
When it comes to cutting rebar, our Equidist diamond blades are the obvious choice. These blades are subject to an extremely precise manufacturing process, where each diamond is arranged individually into a grid on the cutting surface. Equidist technology means that blades cut faster, last longer and speed through more materials. Thanks to the combined effect of all these innovations, you can expect to reduce your cutting time by up to 30%.