SL 6-A22 LED work light
New productItem #r9356561
Cordless 22V LED work light with rotating head and integrated mounting options for illumination of medium to large work areas
- Brightness: 3000 lm
- Lux: 2100 lx @ 1 m
- Operating time: B 22/3.0: 5.2hrs (33%), 2.8hrs (66%), 1.9hrs (100%), B 22/5.2: 8.8hrs (33%), 4.3hrs (66%), 3.2hrs (100%), B 22/4.0: 6.8hrs (33%), 3.5hrs (66%), 2.5hrs (100%), B 22/8.0: 13.5hrs (33%), 7hrs (66%), 5hrs (100%)
Share
Features & Applications
Features & Applications
Features
- LED panel outputs 3000 lumens of light while reducing heat emissions in close working conditions and staying cool to the touch
- Specially designed professional optics – limits stray light to minimise glare for those not directly using the light
- Three brightness modes (100%, 66%, 33%) with memory function to return to previous setting when powering on
- Foot/base design allows for hanging or mounting from a variety of jobsite surfaces including pipes, scaffolding, boards, etc.
- Horizontal (180º) and vertical (360º) rotation of light head – a variety of options to illuminate your work area
Applications
- Illumination of unlit and poorly lit work areas
- Replaces traditional filament-based corded flood and stand lights
- Overhead lighting when hung by integrated hooks in light foot/base
- Stand/downward lighting when attached to a tripod or stand using the 5/8" thread attachment point
- Suitable for use in confined spaces
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- High-performing tools and latest technology help to increase jobsite productivity.
Technical Data
Documents & Videos
Arrange a Demo & Support
EASY ADDITION TO YOUR 22 V CORDLESS TOOL PARK
The SL 2-A22 Cordless LED task light can shine for up to 3 working days on a single battery charge. With it's flexible head, it's perfect for illuminating confined and medium-sized work areas.
Click to buyThe SL 6-A22 Cordless area light has the power to illuminate an entire room. It's got 3 brightness settings of 1,000, 2,000, or 3,000 lm, so there's no need for multiple cordless lamps to light-up your workspace.
Click to buy