Hilti TE 2000 demolition hammer application

BREAKING WALLS THE EASY WAY

The new TE 500-AVR offers best-in-class power-to-weight ratio and Active Vibration Reduction (AVR) for wall demolition hammers

There's nothing more satisfying than smashing through a doorway opening, clearing a wall of tiles or chipping away old plaster. But if you are doing it all day, it can get a bit heavy on the arms or risky when it comes to vibration.

With the new TE 500-AVR Wall breaker, that's no longer the case.

Our team of research and developers have reduced the hand arm vibration value to just 6.8 m/s2 while significantly increasing power. Coupled with the TE DRS-B Dust Removal System and Hilti vacuum, you can safely get the job done and save on the clearing up!

TE 500-AVR breaker

Watch the TE 500-AVR demolition hammer in action

Hilti TE 500-AVR Concrete Breaker
With the TE 500-AVR demolition breaker you can perform light chipping applications like never before!

The new TE 500-AVR concrete breaker is ideal for performance seekers and health and safety conscious customers. It combines powerful breaking with extremely low vibration, to ensure your demolition work is at its best. 

Maximilian Felderhoff
Global Product Manager for heavy-duty tools

Select the right demolition hammer for you

TE 300-A36, TE 500-AVR AND TE 700-AVR CONCRETE BREAKER COMPARISON

TE 300-A36

TE 300-A36 for cordless chipping

The world’s first cordless breaker – perfect for overhead work, wall applications and tile removal.

Advantages at a glance:

  • 3.6 J impact energy
  • Low vibrations, 7.9 m/s2 
  • Improved productivity due to more mobility - no trailing cables or search for power source
  • High battery capacity and short charging time - get a full day's work done on a single charge
  • Brushless motor delivers high performance and low maintenance
TE 500-AVR

TE 500-AVR for light chiselling

The ideal breaker for light chiselling and tile removal, providing higher performance and more comfort.

Advantages at a glance:

  • 8.5 J impact energy with industry leading impact rate of 3510 bpm 
  • Low vibrations, 6.8 m/s2
  • Detachable power cord makes it easy to fix the most common breakdown of a damaged cord yourself
  • Highly robust cuck and double sealing to prevent dust intake
  • Hilti engineered in-tool airflow keeps temperatures down and significantly extends lifetime of the tool
     
TE 700-AVR

TE 700-AVR for serial renovation

Best choice for heavy serial chipping in concrete. Designed for long working time due to extremely low vibration.

Advantages at a glance:

  • 11.5 J impact energy
  • Low best-in-class vibration 6.5 m/s2 due to Hilti AVR technology
  • Much longer working time (4 h 44 min) until ELV is reached compared with other similar tools 
  • Brushless motor extends the period between repairs
  • Innovative ergonomic design for better balance and easy handling
  • Double-chamber sealing to prevent dust intake into the tool

The right tool for many applications

Removing tiles with Hilti TE 500-AVR
1 / 3
Removing tiles

Perfect for light chipping applications such as tile removal

Demolition of brick walls with the Hilti TE 500-AVR
2 / 3
Demolition of brick walls

Ideal for breaking brick walls

Enlargening openings in concrete walls with the TE 500-AVR
3 / 3
Enlargening openings

Great for enlargening openings in concrete walls

Connect your breaker tool to your smart phone

Hilti Connect

Indentifying tools with Hilti Connect app

Managing a fleet of power tools can be tough but the Hilti Connect App combined with NFC technology inside your tools can make your life easier.  

  • Quickly identify your tools serial number and model
  • Get up-to-the-minute information about tool warranty, service and repair history
  • Access to specific training videos, operating instructions and related accessories and inserts
  • Request maintenance and repair directly via the app
  • Look up service and purchase history

To learn more about Hilti Connect, click here

Hilti Tool Service

World class service you can rely on

When you buy a Hilti tool, you get more than just a tool. You also get our super fast tool repair service. We’ll repair your breaker within 3 days or repair it free of charge. As part of the service we’ll clean it for you too! We’ll even pick it up at your jobsite and return it to you onsite as well. Just contact us by phone or online and we’ll do the rest. Every tool is registered, so there’s no proof of purchase required. Super fast. Pleasantly predictable. Incredibly simple.

Find out more about Hilti Tool Service
Hilti breaker selector

Right tool for the job

The breaker selector helps you to choose the right demolition hammer for the right application.

Go to breaker selector
Hilti chisels for our breakers

Chisels for breakers

Find your perfect chisel for your breaker application.

Go to chisel product page
latest innovation from Hilti

What's New

Check-out our latest products and services.

Take a look at what's new

Share