NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Very low tool weight combined with high demolition performance for dedicated floor breaking
  • T-design for perfect handling in floor-breaking applications
  • Maintenance-free brushless SR motor and triple-chamber lubrication systems for longer service intervals and tool lifetime
  • Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
  • Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
  • Medium-duty demolition of concrete slabs and foundations
  • Removing concrete for rebar connections and utility connections
  • Breaking work on concrete or other materials in basements and on patios in residential applications
  • Breaking out channels for laying pipe in plumbing applications

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Loan tools during repair to reduce downtime.
  • Free verification of tool accuracy in accordance with manufacturer’s specifications.
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

Make light work of heavy concrete and Asphalt

The Hilti TE 2000-AVR demolition hammer keeps you in control with the ideal balance between weight and power

Previously when breaking-out concrete or asphalt in floor applications, you might have felt the need to bring out the big guns. Not anymore.

The new TE 2000-AVR concrete breaker delivers powerful performance equal to competitor breakers in the 30 Kg weight class, at virtually half the weight!

This small but mighty power breaker weighs in at just 14.5 Kg but packs enough punch to break up to 3 tons of concrete an hour. Plenty for your every day floor breaking tasks.

see what our customers think

Hilti TE 2000-AVR Demolition Hammer

Just amazing

“It’s amazing that a machine can be that light and hit that hard.”

Robert Ciraolo
Project Manager

Hilti Project Manager

Gets the job done more efficiently

“With the TE 2000 it just seems like you can get the job done better, more safely and more efficiently."

Norman Johnson
Laborer/Demolition Tradesman

Hilti Laborer/Demolition Tradesman

See what's under the hood of our TE 2000-AVR demolition hammer

WANT THE SAME POWER BUT LESS WEIGHT?

The TE 2000-AVR is a great fit for building and construction generalists who want to avoid unnecessary sub-contracting for lighter chiseling jobs.

You can get your work done with a light tool that has breaking power comparable to some 30 kg electric breakers. At only 14.5 kg, the TE 2000-AVR combines 35 J impact energy with 1,800 impacts per minute, leading to a removal rate of up to 3 tons per hour.

Hilti Breakers and chisels: perfect partners

Hilti Breakers and chisels: perfect partners

Less breakages, more breaking

To get the most out of your high performing new breaker, pair it with our new range of TE SPX Chisels which are specially designed for optimum performance with the new TE 2000-AVR Breaker.

Our TE SPX Chisels are 35% stronger than our previous steels thanks to their thicker, self-sharpening polygon design. They're much less 'sticky' due to the wave that runs to the tip which creates a dust tube effect to draw-out the base material as it breaks-up. Add to this a 15% increase in breaking peformance and you've got a complete system that allows you to crack-on with the job in hand.

demolition hammers for all applications

Loading