Versatile cordless caulking dispenser

The CD 4-A22 cordless dispenser gives you power and control when dispensing sealants and adhesives

When it comes to sealants and adhesives, we know how frustrating it can be wasting time unblocking clogged nozzles, keeping the right flow and cleaning-up over spill. Our new CD 4-A22 cordless dispenser has been engineered specifically to cut these annoyances out of your day.

With 5,000 N dispensing force, this powerful and versatile dispenser gives you the control you need, minus the waste. 

Trust us, you'll love it!

SUITABLE FOR ALL YOUR CAULKING APPLICATIONS

Sealing expansion joints

Sealing firestop penetrations

Smoke and acoustic sealing

Easy to use with minimal material waste, the CD 4-A22 improves your productivity

High dispensing force

The dispensing force of 5,000 N makes working with high viscosity material easier while also reducing strain and tension in both hands and arms, making it safer to work for longer.

Variable flow control

With a 6-speed dial and variable control trigger, you can manage material flow rate according to viscosity for both high volume applications and precision work.

Interchangeable carriages

With interchangeable carriages for dispensing 600 ml foil packs and 310 ml plastic cartridges, you can use the CD 4-A22 with a wide range of adhesives and sealants.

Material management

The combination of flow control and high dispensing force helps you use the right amount of material that you need for your application, reducing the risk of over spill and waste.

PERFECT FOR DISPENSING FIRESTOP SEALANTS

Ease of use for firestop applications

Sealing top-of-wall and bottom-of-wall is important for both firestop and architectural needs. Due to its extremely precise control, the CD 4-A22 is the ideal tool for sealing joints against fire and smoke when you need a visually attractive finish. Additional specifications – such as acoustics or joint movement – can be fulfilled with the right choice of Hilti firestop product. 

CP 606 Firestop acrylic sealant

Universal fire caulk, providing a flexible firestop seal for fire-rated joints and through penetrations.

  • Approvals: BS 476-20
  • Base materials: Concrete, Masonry, Drywall, Steel
  • Application temperature range: 5 - 40 °C
Buy Now

CFS-S SIL Firestop silicone sealant

Silicone-based sealant providing maximum movement in fire-rated joints and pipe penetrations.

  • Approvals: ETA-10/0291
  • Base materials: Metal, Concrete, Glass
  • Application temperature range: 5 - 40 °C
Buy Now

CFS-IS Intumescent sealant

Intumescent sealant suitable for laying new cables.
 

  • Approvals: ETA-10/0406
  • Base materials: Concrete, Brick, Masonry, Metal, Gypsum
  • Application temperature range: 5 - 40 °C
Buy Now

CFS-S ACR Firestop acrylic sealant

Universal caulk, providing a flexible firestop seal for construction joints and through penetrations.

  • Approvals: ETA-10/0292, ETA-10/0389
  • Base materials: Concrete, Masonry, Drywalll
  • Application temperature range: 5 - 40 °C
Buy Now

MAKE IT FIT

The CD 4-A22 is fully compatible with our 22V range of cordless tools, so you can use the batteries you have, without the need to search for an additional power source. A jobsite with no trailing cables, is always safer! Our Make it Fit configurator helps you choose and compare tools, batteries and inserts from our complete cordless range.

Configure my perfect kit

Put our tools to the test

See how your existing cordless tools perform against our equivalent Hilti innovation. Bring your tools and we'll bring the rest. Base materials, inserts and of course Hilti tools, to perform a real-life comparison.

Request a demo

In a hurry

With our Click & Collect service you can now order online and pick up your items from your nearest Hilti Store just 1 hour later – anytime during opening hours.

Learn about Click & Collect

Hilti tool service

When you buy a Hilti tool, you get more than just a tool. You also get the super fast Hilti tool repair service. At Hilti we’ll repair your Hilti tool within 3 days or repair it free of charge.

Find out more

Share