Grinding solutions

Our range of cordless grinders are designed to make your work flow

Grinding doesn’t have to be a grind with our range of ergonomic, versatile and operator-friendly cordless angle grinders.

Whatever your base material, we have a solution for you

When you use the complete system from Hilti, grinding concrete can go from a dusty and time-consuming chore to a quicker, cleaner and safer job.

Grinding concrete

Our angle grinders for metal include brushless motors, electronic brakes and keyless quick-change flanges to make your work easier. The flexible speed setting means you can choose the right RPM for your application.

Grinding metal

Discover our technologies that increase productivity and safety onsite

Active Torque Control

Active Torque Control (ATC) quickly prevents over-rotation of the tool when a bit binds or sticks, protecting the user from possible injury

Active Vibration Reduction

Active Vibration Reduction (AVR) technology helps to minimise operator exposure to tool vibration by up to two-thirds compared to competitor tools.

Dust Removal Systems

Dust Removal System (DRS) to remove up to 99% respirable dust at source.

Smart Power

Smart Power technology regulates motor power and pressure to suit the material being cut and works withg even the toughest, thickest materials.

Batteries that work as hard as you do

Advanced cordless technology

Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.

MAKE IT FIT CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Make it Fit configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Share