Drilling solutions

Drilling solutions

Our range of cordless drilling tools offer a powerful solution to make your work flow

Hilti cordless drill drivers are engineered to maximise runtime and performance in wood, metal and masonry.

Our rotary hammer drills are designed with the ergonomics and power to allow you to comfortably work the whole day through. Multiple speed settings deliver powerful torque and the speed you need whether drilling in concrete or masonry. Combined with our integrated Dust Removal Systems (DRS) powered directly by the battery, you can drill virtually dust-free, helping you get the job done faster and safer!

Whatever your base material, we have a solution for you

Drilling in wood

Whether you need a high-torque specialist or an everyday workhorse, we have the right tools for all of your wood drilling jobs.

Wood drilling
Drilling in metal

Metal drilling requires tools that are fast, powerful and function with complete confidence. We have a whole range for you to choose from.

Metal drilling
Drilling in concrete

Sometimes you can’t avoid hitting rebar. Our extensive range of rotary drills, paired with our industry leading TE-CX drill bits give you the power and performance to cut through. Combined with our integrated Dust Removal Systems (DRS) powered directly by the battery, you can drill virtually dust-free, helping you get the job done faster and safer!

Concrete drilling
Drilling in masonry

Lightweight, robust and with the power to perform, view our range of masonry drilling tools.

Masonry drilling

Discover our technologies that increase productivity and safety onsite

Active Torque Control

Active Torque Control

Active Torque Control (ATC) quickly prevents over-rotation of the tool when a bit binds or sticks, protecting the user from possible injury.

Dust Removal System

Dust Removal System

Dust Removal System (DRS) helps remove hazardous fine dust to increase productivity and reduces wear and tear on tools and consumables. 

Active Vibration Reduction

Active Vibration Reduction

Active Vibration Reduction (AVR) technology helps to minimise operator exposure to hand-arm vibration – by up to two-thirds compared to competitor tools.

Batteries that work as hard as you do

Batteries that work as hard as you do

Advanced cordless technology

Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.

Make It Fit lets you choose the tools in your kit

MAKE IT FIT CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Make it Fit configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Helping you with your daily business

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Share