Direct Fastening

Our cordless nailers can increase your speed of install and help make your work flow

Our range of combustion-free (no gas or powder), battery-powered direct fastening tools are designed to maximise safety and productivity on your jobsite.

Direct Fastening

Whatever your material, we have a base solution for you

Fastening into concrete

Combustion-free direct fastening technology for high-quality, reliable fastening on concrete.

Fastening into concrete
Fastening into steel

Combustion-free direct fastening technology for driving nails into steel.

Fastening into steel

Make the switch to battery-power

Cordless nailers for fixing in concrete and steel

Say goodbye to overhead drilling and dust in your face with the battery-powered BX-3 nailer. This lightweight direct fastening tool works 10 times faster than anchoring, has no internal combustion like powder or gas and has very little recoil. Virtually dust-free and with a HAVS value of just 0.01 HSE points, it’s probably the most hassle-free fastening tool you’ll ever use. Plus, it conveniently uses the same battery as most of our cordless tools you may already have.

Why not make the switch?

Batteries that work as hard as you do

Advanced cordless technology

Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.

Batteries that work as hard as you do

MAKE IT FIT CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Make it Fit configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Make It Fit lets you choose the tools in your kit

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Helping you with your daily business

Share