Powering your tools with Hilti batteries

Powering your performance

12V, 22V and 36 volt power tool batteries ensure jobsite productivity to make your work flow

Using the latest Li-ion cell technology and offering robust protection for tough conditions, our range of batteries and chargers match the varying demands of different tools and applications, giving you the performance you require in a package that meets your needs. 

Whatever your application, we have a power tool battery for you

Hilti 12 volt range of batteries

Light and compact 12V Li-ion batteries offering high power for convenience and performance in light-duty applications.

B12 Batteries
Hilti 22 volt range of batteries

High-power 22V Li-ion batteries that provide the long runtime and robustness required for a broad range of applications.

B22 Batteries
Hilti 36 volt range of batteries

High-capacity 36V Li-ion batteries giving corded power to cordless tools providing extremely long run time for demanding applications. 

B36 Batteries
Hilti range of battery charges

Fast charging and robust single, multibay and car chargers providing compatibility with the full range of Hilti batteries.

Charging
The B22 and B12 batteries offer flexibility for a range of jobs

Reach new levels of performance

New 12V and 22V batteries provide flexibility and reach for your demanding applications

The B12 4.0 uses new lithium-ion cell technology to increase the reach of Hilti 12V power tools for light-duty and specialist applications.

Our 22V platform includes the new B22 4.0 and B22 8.0 batteries that use a slim and robust design to perfectly balance your tool and offer the choice of light weight or high power to complete the most demanding tasks.

Choose the power option that's right for you

Choice of power options

From 12V 2.6 Ah to 36V 9.0 Ah, select the best fit for your application

If you have to choose between power or size, our range of 12V, 22V and 36 Volt tool batteries cover all your needs for applications where low weight or high power is required.

Each battery uses Cordless Power Care (CPC) technology which intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display.

Selecting the right battery for your Hilto cordless tool

SELECTING THE RIGHT BATTERY

When evaluating a cordless tool and its batteries, it’s worth taking the time to understand if the battery is up to the jobs you need to do.

Available in three different voltages, you can select the right cordless system for your needs; whether it's weight that’s important, or reach and performance. The good news is, with the Hilti range of tools and batteries, you will have the performance to match your applications.

Hilti cordless power care helps increase the life of your battery

Cordless Power Care

More charging cycles and consistent performance from your batteries

Our batteries have a very long life and thanks to Hilti Cordless Power Care (CPC) technology, delivering the performance you want even when in continuous use or when working at sub-zero temperatures.

With more charging cycles and consistent performance from your lithium batteries, Cordless Power Care is able to electronically control each cell during charging and during use, to always offer the best performance and keep you productive across a single battery platform. 

What does Cordless Power Care offer

Hilti batteries for 12 V, 22 V and 36 V cordless platforms

Cordless platform

With 3 voltage platforms and a choice of amperages, you can power a full range of tools from compact screw fasteners to heavy duty breakers.

Offering a long service life and optimal airflow to reduce overheating, Hilti batteries have larger cells which give less resistance to energy extraction. 

A powerful and reliable battery platform

Power and reliability

Reliability is a critical success factor and you need power tool batteries you can trust to work in extreme conditions, whether it be high heat or the freezing cold.

When you press the side keys on Hilti batteries the visual indicator lets you see immediately the level of residual charge thanks to bright LEDs. 

Hilti batteries have a reinforced outercasing to protect against damage

Care and protect

With a glass-fiber outer casing, sealed electronics and individual cell protection, Hilti batteries provide the resilience for use on site.

Resisting impacts 4 times greater than ordinary plastic batteries, the reinforced outer casing gives robustness to help withstand the rigors of the jobsite.

Make It Fit lets you choose the tools in your kit

MAKE IT FIT CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Make it Fit configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Helping you with your daily business

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Share