ON!Track Tag
AI L3
Original operating instructions
Safety
General safety instructions
Read all safety instructions and other instructions.Keep all safety instructions and other instructions for future reference.
General safety instructions
- Do not cover the type identification plate or other labels.
- Do not cover openings in the casing of the tool or appliance.
- Do not obstruct switches, displays and warning lights.
- To avoid surface damage or chemical reactions, check that the label adhesive is compatible with the surface before applying the label.
- Keep away from children.
- Use of an additional primer is recommended in order to improve the adhesion of the labels.
- If you use additional products supplied by a third party, such as a cleaning agent or primer, observe their instructions.
- Shelf life is 2 years from the date of manufacture (see packaging).
Description
Intended use
ON!Track Tags are intended to be used to mark items of equipment with a unique identification number for inclusion in the Hilti ON!Track asset management system.Technical data
Technical data
Application and storage temperature |
−20 ℃ … 45 ℃ (−4 ℉ … 113 ℉) |
Surface temperature during application |
21 ℃ … 38 ℃ (70 ℉ … 100 ℉) |
Instructions for use
Gaps in the numerical sequence

Do not crease or fold

Surfaces with a large radius

Do not touch the adhesive surface

Position for attaching the ON!Track Tag

Make sure that the ON!Track Tag does not project beyond edges.
Application
Cleaning the surface

We recommend use of a suitable cleaning agent and a lint-free cleaning cloth.
Dry the surface thoroughly in order to achieve optimum adhesion.
Application pressure

After applying the ON!Track Tag, wait a few minutes before using the items of equipment.
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.