Shop dust control products to manage construction dust
Also compatible with selected cordless tools for virtually dust free working
Construction Vacuum cleaner

VC 5-22 Cordless vacuum
- Compact and capable
- Dust capacity: 3 kg
- Stretchable vacuum hose
- Easy to transport

VC 10-22 Cordless vacuum
- High-suction
- Built for mobility
- Bluetooth® remote control
- Wet and dry vacuum

VC 20M-X Compact wet dry vac
- Dust capacity: 15 kg
- Designed for agility
- Performance display
- Water capacity: 9 l

VC 40-X Industrial vacuum
- Durable Solight-ecco® tires
- Hilti AirBoost filter cleaner
- Max. Vacuum: 24.5 kPA
- Optional auto-start available

VC 60-X High-suction industrial vacuum
- Container capacity: 65 l
- Water level sensors
- Wet and dry applications
- Max. Vacuum: 25.4 kPA
Air cleaners

AIC 1000 Air cleaner
- Versatile and practical design
- Weight of just 15 kg
- Suitable for fine dust particles
- Dust confinement

AIC 2000 Air cleaner
- Agile and light
- Ultimate transportability
- Max. Vacuum: 1280 Pa
- Safer workplaces
Hollow drill bits

TE-CD (SDS PLUS) Metric hammer drill bit
- Connection end: TE-C (SDS-plus)
- Virtually dust-free drilling
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling

TE-YD (SDS MAX) Metric hammer drill bit
- Minimises snagging or sticking
- Drilling and hole cleaning in one step
- Optimum hole cleaning
- Connection end: TE-Y (SDS-max)
Why are dust control products important?
Every construction project needs to manage dust control to maximise conditions and productivity on site for employees. If not properly managed, construction dust can often cause health issues that can lead to asthma, respiratory diseases and even cancer. In addition, productivity can suffer not only from the absence of employees or visibility on site, but from malfunctioning tools that overheat or fail to work properly from an extreme build-up of dust over time.
Why choose Hilti for construction dust management?
Whether its cutting, grinding, sawing or demolition, Hilti products offer advanced dust removal options on virtually all our tools, including tethering and more, on the Nuron cordless platform. When using Nuron tools with the VC 10-22 dust extractor and backpack, you can fully embrace an efficient and cordless way of working while reducing dust on site – which saves both time and money. View our best cordless Nuron products which are also compatible with Hilti’s dust control tools and accessories, such as construction vacuum cleaner products, for virtually dust free applications. In addition, our drills can also be used with on-board Dust Removal System kits for enhanced dust management.