Why Buy Nuron
Power around 90 tools with a single battery
More work-per-charge
Built-in battery diagnostics
New and improved safety features
Last charged location*

Cordless SDS drills for all jobs
Whether you're drilling holes for anchors or rebar all day, drilling reinforced concrete or coring through masonry in hard-to-reach places, we have the right cordless SDS drills to help you get it done. Whether it’s an SDS Max Rotary Hammer or SDS Plus Rotary Hammer, benefits such as lower tool weights, improved ergonomics and features such as Active Vibration Reduction and Active Torque Control can help you work more safely for longer.

Why Nuron for cordless drills?
With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless SDS drills, are designed for maximum performance and improved user comfort. Our SDS drills on the Nuron battery platform offer cordless rotary hammers without compromise thanks to longer-lasting batteries, power-saving drill bits and a range of services to keep you productive, today and tomorrow.
FAQs

What’s the Difference between SDS Plus and SDS Max?
The main difference between SDS Plus and SDS Max rotary hammer drills lies in their respective size and power. In essence:
SDS Plus tools are designed for light to medium‑duty work such as drilling anchor holes, fixing brackets, and light chiseling in concrete or brick.
SDS Max tools deliver much higher impact energy (joules), for large‑diameter drilling, chasing, and demolition – especially more durable for continuous concrete work.

Can SDS Plus bits be used in an SDS Max hammer drill?
SDS Plus drill bits CAN be used in an SDS Max tool, but only if an adaptor is used. However, the preference and recommended approach is to use drill bits that are designed for their relevant tools.
On the other hand, SDS Max drill bits can NOT be used in an SDS Plus tool.
Both SDS Max and Plus bits have different chuck types and locking systems, so cannot be directly used in their non-native systems.

What size holes can I make with an SDS Plus and SDS Max drill?
The size of holes you can drill with SDS Plus and SDS Max drill bits differs between the two tool types.
SDS Plus drills can make holes from 4mm to around 30mm. While there are some inserts such as percussion bits, which can make larger openings, the most common sizes of drill bit and holes are between 4 and 30mm.
SDS Max drill bits can make holes from 12mm to 50mm and above. Similar to the SDS Plus, other inserts are available which can make larger openings.
*Fleet subscription and charger module required