Added to cart
Added to cart
Go to shopping cart

CREATE LAYOUT POINTS WITH HILTI PROFIS LAYOUT

Create field points with Hilti PROFIS Layout design software

Hilti PROFIS Layout design software

Create and export your layout points with Hilti PROFIS Layout design software, whatever your level of design expertise.

Create field points without CAD design software or expert engineering knowledge, using Hilti PROFIS Layout Office.

Hilti Point Creator and PROFIS Field Points allow you to create layout points within Revit ® and AutoCAD ® – ready for BIM.

Export your layout point data directly into our Hilti layout tools.

Speed up your layout process and minimise errors on the jobsite by planning ahead and digitally transferring data from design to tools.

MANAGING POINTS WITHOUT CAD DESIGN SOFTWARE

Hilti PROFIS Layout can help if you don’t have expert engineering expertise or surveyor skills in-house.

Designed to be easy to use and flexible, it allows you to design field points when you need to, independent of expert technical advice.

  • Prepare your jobsite in the office – to help speed up work onsite
  • Import and capture your points and line works, to show the layout of walls, columns and more
  • There’s no need for CAD design software
  • Use PROFIS Layout as a bridge – to create layout points from your CAD drawing to then input directly into your Hilti layout tool

WHAT YOU CAN DO WITH HILTI PROFIS LAYOUT OFFICE

  • Create points and line works
  • Start your design from scratch and make your own template
  • Create a single point or create multiple points for a faster batch export
  • Use COGO to calculate the distance between points
  • Export your points and your design directly to your Hilti layout tool

ACCESS HILTI PROFIS LAYOUT

Register or login at Hilti Online

Add PROFIS Layout to your shopping cart.

After check out, a registration email will be sent to you along with an activation key to install and activate your software.

A registration confirmation email will be sent to you along with an activation key.

For more information you can also contact your local Hilti team.

REVIT® AND AUTOCAD® PLUG-INS FOR LAYOUT POINTS

Hilti PROFIS Field Points and Point Creator

Use our points manager plug-ins to integrate your layout points into your Revit® and AutoCAD® for more complex field point designs.

Both plug-ins can create points from BIM models, integrating directly with Revit.

Hilti PROFIS Point Creator works for earlier versions of Revit® and AutoCAD® up to 2016. It offers simpler design options than Hilti PROFIS Field Points.

Hilti PROFIS Field Points has more functionality, is subscription based and works with Revit® and AutoCAD® 2017. It will be continually updated to work with future versions of Revit® and AutoCAD®.

Both layout point plug-ins:

  • Integrate directly with Revit® and AutoCAD®
  • Are BIM ready
  • Provide flexible point creation options
  • Export seamlessly to our Hilti Layout tools
  • Are backed up by Hilti products, technologies, engineering services and your local Hilti team

In detail – Hilti PROFIS Field Points

Features:

  • Creates single points on curves, lines or blocks
  • Creates grid points
  • Manages point numbers
  • Creates annotations
  • Import and export point lists

In detail – Hilti PROFIS Point Creator

Features:

  • Creates single points on curves, lines or blocks
  • Creates grid points
  • Imports and exports point lists

OUR HILTI ENGINEERING DESIGN SERVICE

If you’d like help with your design, our expert Hilti engineers are there to help.

RELATED SOFTWARE

ASK AN ENGINEER

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US