CALCULATE FIXED POINT LOADS

Hilti Fix Point Selector App

Hilti Fixpoint Calculator app

With Hilti Fix Point Selector App, you can calculate the effects of thermal expansion on pipes to help you find the fixed points you need.

Hilti Fix Point Selector App helps with complex calculations to find the optimised solution for your application – so you can design your own solution without expert engineering help.

Speed up your design process, automate the bill of material and ensure code compliance with Hilti products and modular support solutions.

Save time thanks to a pipe library that streamlines the checking process.

HILTI FIX POINT SELECTOR APP

Hilti Fixpoint Calculator app
  • Calculates fixed points for pipes, air ducts and cable trays, as well as pipe extensions and minimum bend lengths of pipes
  • Shows you how many supports you need and which channels would or would not work for your application
  • Shows you the anchor load and the maximum load you can use on a support
  • Allows you to customize your design or input just a few details to create your design
  • Is based on Eurocode
  • Displays results as a picture

ACCESS HILTI PROFIS INSTALLATION

Register or login at Hilti website.

Add PROFIS Installation to your shopping cart.

A registration confirmation email will be sent to you along with an activation key.

For more information you can also contact your local Hilti team.

WANT TO EXPLORE THE HILTI BIM/CAD LIBRARY

The Hilti BIM/CAD library offers 3D objects and 2D drawings to insert into your BIM design. Download today from Hilti website or through AutoCAD®, Revit®, Tekla Warehouse and bimobject.com

Open Hilti BIM/CAD library

DOWNLOAD THE HILTI FIXPOINT CALCULATOR APP

ASK AN ENGINEER

TEKLA WAREHOUSE

More information

BIMOBJECT.COM

More information

OUR HILTI ENGINEERING DESIGN SERVICE

If you’d like help with your design, our expert Hilti Engineers can design fix point systems for you. For more information, contact your local Hilti team.

Share