MODULAR SUPPORT SYSTEM FOR VENTILATION
Hilti MV modular support system for air ducts
Our Hilti MV System is designed for air conditioning and ventilation applications.
It has a wide range of components, which helps you to install it easily and quickly. It also meets the highest quality and safety standards.
BENEFITS
- All components are acoustically tested and greatly reduce noise transmitted by the channel due to vibration.
- Hilti MVA’s angles fix ventilation ducts easily and directly to the ceiling, either by suspending the ducts with threaded rods or combined with Hilti’s MM channel system.
- Hilti MV is an optimised system for air ducts with a cross-section of up to 100 x 50 cm.
- Hilti MV pipe ring’s quick closure system allows fast assembling with a complete range from DN 80 to DN 1250.
- Hilti MV’s wall mounting on brackets is a safe and flexible solution for low or very high ceilings.
AVALIABLE FOR DOWNLOAD
Installation Technical Manual for Ventilation Applications