Added to cart
Added to cart
Go to shopping cart

MODULAR SUPPORT SYSTEM FOR MEDIUM-TO-HEAVY DUTY APPLICATIONS

Hilti MQ modular support system

Hilti MQ modular support system for medium-heavy duty applications

Our Hilti MQ modular support system has been designed for medium-to-heavy duty applications.

Its wide range of components allows you to customise a solution for the needs of your project.

It’s available in different materials to give excellent protection against corrosion, including:

  • Galvanized steel
  • Hot-dip galvanized steel
  • Stainless steel

It’s also suitable for mechanical, electrical and ventilation applications.

BENEFITS

  • Its pre-assembled parts and pre-fixing serrations helps to make installation fast and easy.
  • Its screw connectors make it adjustable and variable.
  • The serration and the spring of the MQN push button assure a perfect connection between the channel and the MQS components and allow an easy regulation before the final fastening.
  • The high resistance and robustness of the system guarantee an excellent stability of the structure.

Related Software

ASK AN ENGINEER

Share

We continue to support your business with free online delivery Read our COVID-19 update

CONTACT US
CONTACT US