Added to cart
Added to cart
Go to shopping cart

MODULAR SUPPORT SYSTEM FOR LIGHT-TO-MEDIUM DUTY APPLICATIONS

Hilti MM modular support system

Hilti MM modular support system for light-medium duty applications

Our Hilti MM System is designed for light-to-medium applications.

It’s been designed for high load capacity but is light in weight. It also guarantees maximum productivity due to its automatic push and rotate mechanism.

It’s available in sendzimir-galvanized and is suitable for indoor mechanical, electrical and ventilation applications.

BENEFITS

  • The Hilti MM system’s pre-assembled components have an automatic push and rotate mechanism, which allow an easy and fast installation. This saves up to 50 % installation time compared to traditional systems, guaranteeing maximum productivity.
  • The “push only” technology allows pre-fixing and safe adjustment of the components before the final fastening.
  • The flat head of the HUS-P screw anchor allows regulation of the plates MM-ST plates in any section of the channel. This is very convenient for head rail applications because it can be attached directly to the base material without limiting manoeuvrability in the channel.
  • The new beam clamp allows connections from both sides of the channel, from the open section and from behind.

Related Software

ASK AN ENGINEER

Share

We continue to support your business with free online delivery Read our COVID-19 update

CONTACT US
CONTACT US