Added to cart
Added to cart
Go to shopping cart
Firestop cast-in

One-step firestop solution for pipes

CFS-CID Firestop cast-in device

Firestop cast-in

Firestop cast-in devices make life easier compared to traditional methods of shuttering or breaking / coring after the concrete is poured. A one-step installation means less labour is needed and reduced co-ordination between trades who are sometimes on-site days or weeks apart.

Our new device has an upgraded design and comes with a smaller footprint which means pipes can be installed closer together. Handy notches on the edges of the base allow for easy alignment. A new thread on the lid also allows for both a secure connection - to prevent water ingress or trip hazards - and a modular design for accessories such as a manifold adapter and extensions.
 

Don’t just take our word for it, here’s what our customers think

Cast-in firestop

Ask An Engineer

  • Hilti Firestop Cast-in Device
    1 / 4
    Upgraded design: new features

    Smaller footprint: thinner - yet more powerful - integrated firestop ring means a smaller base to fit better in and around rebar. Square base: devices ‘click together’ with zero separation meaning pipes can be installed closer together. Notches on the edges of the base allow for easy alignment on the formwork. Modular design: external thread on the lid allows a secure connection and the integration of accessories such as the manifold adapter and extension.

  • Hilti Firestop Cast-in Device
    2 / 4
    Safe: for peace of mind

    Approvals: all common pipes tested and approved to the robust EN-1366-3 standard, without the need to backfill. Multi-purpose: fire, smoke, water and acoustic properties all in one product. Saving lives, protecting assets: increase the overall safety of your buildings by using approved, pre-formed firestop solutions.

  • Hilti Firestop Cast-in Device
    3 / 4
    Fast: high productivity gains

    One-step installation: simply install with nails or GX / DX – meaning labour savings and higher productivity. No need to backfill with mineral wool or mortar. Less co-ordination: install before the concrete is poured, meaning less co-ordination between trades and less contractors on the job. Fasten and forget: pre-formed firestop device that provides a consistent and approved solution - quality of the firestopping doesn’t depend on the installation.

  • Hilti Firestop Cast-in Device
    4 / 4
    Clever accessories Extensions

    Extensions: It’s possible to add an extra 150 mm to the height of the cast-in device for use with thicker slabs. Manifold adapter: create a 75 mm deep, 280 x 280 mm square void, ideal for a pipe junction, manifold or elbow embedded into the slab (top or bottom). Both configurations are fully-tested and approved.

More jobsite references

Vista Residential Development, London UK

Vista Residential Development, London UK

Berkeley Homes’ development at the centre of the iconic American Embassy

Find out more
Harbour Central, London UK

Harbour Central, London UK

Galliard Development in London Docklands

Find out more
Mohn Media, Gütersloh Germany

Mohn Media, Gütersloh Germany

Germany’s largest offset printing company

Find out more

Share

CONTACT US
CONTACT US