Rainscreen facades: Individual, cost-efficient and easy to insall

THE COMPLETE SOLUTION FOR VENTILATED FAÇADE

Eurofox Rainscreen Façade

Economical and efficient designs for the perfect light ventilated façade.

Facade Mounting Systems

At Hilti, we understand that small margins can make a big difference on a project. That's why we offer fully tested ventilated façade system solutions, completely backed-up by the Hilti team of technical and engineering experts, as well as dedicated Hilti Building Envelope Specialists. With nationwide coverage, we're on hand to deliver an unparalleled level of support for both contractors and designers. Whether on-site or in your office, we can be there wherever you need us.

Facade Mounting Systems

Eurofox

CONTACT US

Hilti substructure system for ventilated facades allows for fast, safe and easy installation

Eurofox Application
1 / 3
Application

Eurofox systems are the perfect sub-structure for a wide variety of façade panels. Whether you're working with High Pressure Laminate, Aluminium Composite, fibre cement, terracotta or stone; we have a system to suit all panel types.

Eurofox Advantages
2 / 3
Advantages

Our Eurofox system is made from aluminium to deliver excellent corrosion resistance. We've also pre-mounted the isolators to reduce the effect of thermal bridging across the aluminium optimising efficiency across the system. What's more, the cleverly designed bracket allows for accurate positioning of the profiles before screwing to make sure you get it right first time.

Eurofox Highlights
3 / 3
Highlights

Our design service harmonises the brackets, profiles, anchors and screws to provide a full set of static calculations, elevation drawings and material lists for the entire sub structure and all fastening points. Your dedicated Hilti Building Envelope Specialist will be on hand to support you throughout the process from design to installation.

Share