PX 10 Transpointer
New productItem #r3538
Precise transpointer to detect entry and exit points, as well as the distance between them
- Operating temperature range: -20 - 55 °C
- Maximum operating time: 17 h
- Working temperature range: -20 - 55 °C
Share
Features & Applications
Features & Applications
Features
- Unique slope adapter shows start or exit point of drilling at any drilling angle
- Position point can be transposed through floors, ceiling and walls – allowing any drilling work to be carried out quickly and efficiently
- User-friendly direction indicators for easy operation
- Measures wall thickness automatically – saving time by skipping trial-and-error pilot drilling
- Direction arrows for easy, user-friendly operation
Applications
- Transferring the starting point for drilling through-holes to the other side
- Wall and ceiling thickness measurement for easy selection of the right drill bit or core bit length
- Determine drill bit exit position and transfer drilling positions when drilling through walls and ceilings in concrete and masonry
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.
Technical Data
Documents & Videos
Arrange a Demo & Support
KEY FEATURES OF THE PX 10 TRANSPOINTER
- Allows drilling to be carried out quickly and efficiently:
- Allows free choice of drilling direction, for example when drilling through floors
- Drilling positions can be determined even where floor levels differ or dividing walls are not in line
- Avoids damage when drilling through insulation or cladding by drilling in the right direction
- No need for time consuming procedures such as drilling pilot holes, measuring out manually or “trial and error”
- Overhead drilling becomes unnecessary
- Positions can be transposed through floors and walls
- Direction arrows for easy, user-friendly operation