NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Provides real-time view of the inside of concrete structures and generates accurate images automatically for direct on-site evaluation
  • Three scan modes for specific applications – Quickscan detection, Quickscan recording and Imagescan
  • Displays a top view and cross sections of the scan in 2D and 3D for easy object mapping and multilayer identification
  • Compact all-in-one design offers easy operation, plus unmatched data visualisation means hundreds of square metres of concrete can be inspected in a day
  • Powerful monitor for in-depth, on-site scan analysis plus PC software for subsequent data evaluation and documentation
Applications
  • Locating rebars, tendons, metal and plastic conduits, glass-fibre cables, voids and wood in dry concrete structures at depths of up to 300 mm
  • Minimising hitting concealed objects when drilling anchor holes or through holes, breaking out openings and in diamond coring and sawing work
  • Rebar extension (post-installed rebar connections) in structural applications
  • Inspection of floors, decks, slabs, balconies, etc. in structures such as tunnels, bridges and buildings
  • Detection of voids and cavities

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each paid repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Free verification of tool accuracy in accordance with manufacturer’s specifications.
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Arrange a Demo & Support

SCANNER FOR LARGE AREAS AND MULTIPLE LAYERS OF CONCRETE

Hilti PS 1000 X-Scan Detection System

Our Hilti PS 1000 X-Scan system can analyse wide areas of concrete and detect objects in multiple layers of concrete.

It can detect hidden rebar, pre-stressed tendons, post-tension cables, metal and plastic pipes, wood, electric and glass fibre cables up to a depth of 40 cm.

KEY FEATURES OF THE PS 1000 X-SCAN SYSTEM

Hilti PS 1000 X-Scan detection system
  • Scans up to a depth of 40 cm in dry concrete
  • Equipped with three radar antennas and an EM sensor to give real time 2D and 3D colour images on its X-Scan display of any embedded object, and clear indication on electrical conduit in high resolution. This means you can mark-up embedded objects, which you’ve detected, on the spot
  • Includes drill hole indicators with true diameter in top and cross section views
  • You can export scan data directly into a laptop or computer for more detailed analysis, to create and print reports and archive data
  • Our Hilti PS 1000 X-Scan system includes a cordless scanner, tablet and PC software
  • It has 2 scanning modes. Use Imagescan to scan large areas of concrete in a grid pattern to get an easy to read plan view image. Use Quickscan for a quick scan, making it easy to mark up a jobsite on the spot

REQUEST A FREE ONSITE DEMONSTRATION

Contact your local Hilti team to request a free demonstration or find out more information. We’re happy to help onsite, online and on the phone.