Added to cart
Added to cart
Go to shopping cart

HOW SAFESET IMPROVES ANCHOR INSTALLATION

Fully approved, safer and more productive installations at your jobsite

Anchor installation with SafeSet system

SafeSet system for the reliable and simple installation of anchors and rebar connections

SafeSet is the Hilti system for setting anchors and post-installed rebar connections.
SafeSet helps ensure that anchors can carry their maximum load values safely, minimizing the risk of anchor failure. It’s designed to speed up the installation of anchors and rebar connections and to make them safer and more reliable. 
All SafeSet components are covered by international approvals and work seamlessly as a system.

Learn more about the SafeSet system here

ASK AN ENGINEER

HAMMER-DRILLED HOLES

AUTOMATIC CLEANING

SafeSet system for hammer-drilled holes with hollow drill bit

Eliminate extra steps with our hollow drill bits

Clean holes as you drill with our TE-CD (SDS-Plus) or TE-YD (SDS-Max) hollow drill bits connected to the VC 20/40 concrete dust vacuum system and eliminate six manual steps as the dust is then removed automatically.

Just drill the hole, inject the adhesive and set the anchor.

NO CLEANING REQUIRED

Cone-shaped helix of HIT-Z anchor

Inject the adhesive and install the anchor

Simply skip the hole-cleaning step.
Just start drilling, inject the HIT-HY 200 adhesive and install the HIT-Z anchor.

It’s cone-shaped helix works as a torque-controlled bonded anchor. Because of their shape, HIT-Z anchor rods are not affected by uncleaned holes when used together with HIT-HY 200.

SafeSet Method vs. Traditional Method

SafeSet method vs. traditional method from drilling to installation anchors

  • alt text
    1 / 2
    Automatic cleaning with our hollow drill-bit

  • alt text
    2 / 2
    More reliability with the HIT-Z anchor rod

DIAMOND-DRILLED HOLEs

Save time and achieve a better bond

SafeSet system for diamond-drilled holes showing load values and displacement for anchors

Raise bond strength with our roughening tool

The Hilti TE-YRT roughening tool is designed to roughen a diamond-drilled hole in order to achieve the necessary bond between the epoxy and the concrete.

It raises the bond strength in diamond-cored holes up to that of hammer-drilled holes and reduces the amplification factor of the minimum anchorage length required by Eurocode 2 to 1.0

The roughening tool combined with HIT-RE 500 V3 achieves a time saving of 30% with core-drilled holes by reducing the need for cleaning.

 

Diamond-cored hole with and without roughening

Please enter alternative text here (optional)

From coring to installation

From coring to installation
Reliable approved SafeSet method for setting anchors and installing rebar
SafeSet system

Simple, safer and more reliable way to install anchors and post-installed rebar. Irrespective of your preferred drilling technique, we have the right SafeSet solution for you

Find out more
Reliable approved SafeSet method installing rebar connections
REBAR SOLUTIONS

SafeSet makes rebar installation safer and more productive

Find out more
Hilti PROFIS software for anchor installation and design
Hilti PROFIS SOFTWARE

Design safer, reliable anchor systems more efficiently than ever

Find out more

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US