SAFESET SYSTEM FOR INSTALLING ANCHORS AND REBAR CONNECTIONS
The simple, reliable, highly productive and fully approved method for jobsite installations
HOW SAFESET IMPROVES ANCHOR AND REBAR INSTALLATION
Highly reliable
SafeSet components work intuitively as a system to reduce potential mistakes during installation work. SafeSet achieves reliability and security by eliminating steps that negatively impact anchor and rebar performance.
Simply productive
The SafeSet system solution is easy to use and offers a faster installation process. It eliminates the most time-consuming steps, such as hole cleaning, so installations can be made in half the time compared to traditional methods.
Fully approved
Innovatively designed and stringently tested, SafeSet systems carry world-class approvals from renowned third-party institutions.
WATCH THE VIDEO NOW
Start benefitting from SafeSet
-
TE-CD hammer drill bit
More informationTE-YD hammer drill bit
More informationTE-YRT roughening tool
More informationHIT-RE 500 V4 ultimate-performance epoxy mortar
More informationHIT-Z ultimate-performance anchor rod
More informationVC range of universal wet and dry vacuum cleaners
More informationHIT-HY 200-A V3 ultimate-performance hybrid mortar
More information