What makes Hilti’s batteries different?
Let’s cut to the chase. Our batteries are sealed against moisture and dust, and glass-fibre housing means these powerful batteries are up to four times more impact-resistant than standard plastic casings. It’s fair to say that we’ve come a long way from Nickel based batteries to lighter and cleaner Lithium technology. This shift helped to reduce the weight of the batteries and the overall weight of cordless tools, but also allows us to store more energy in each cell.
Because the Li-ion cells Hilti uses are electronically controlled, we have improved the energy management inside the tool, preventing overload or deep discharge and giving you the ability to verify the level of charge with the handy LED-light indicators.
What about the 22 V battery packs? Well, the 22 V battery works with all new and previous generations of Hilti cordless tools, providing for a seamless transition for existing Hilti cordless tool customers. We want to make your life easier, not harder and this lighter compact battery that doesn’t compromise on power, does just that – why not check out our new B22 4.0, powerful, lightweight and compact enough to get into the tightest spaces. We also offer free repairs up to a 2-year repair warranty period commonly known as ‘no cost period’ where they’ll collect, repair and return the tools usually within 3 days. Batteries can be seen as a great expense, but this warranty ensures your battery pack is top notch at all times!